The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-142
Lift-Off Hinge Offset Knuckle Style, Concealed Mount
Specifications
Thread or Hole Type
M4 X 0.7
Mounting Style
Concealed Mount
Hinge Style
Offset Knuckle Style
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1253
2026-06-03
INFO@EVAN.COM.CN
86-21-68221637
IntechBJ Engineering Co., Ltd
Beijing
386
2026-06-03
info@intechbj.com
86-010-83833828
IntechBJ Engineering
Beijing
386
2026-06-03
info@intechbj.com
86-010-83833828
AIS INDUSTRIAL COMPONENTS
HK
247
2026-05-09
czxia@hkais.com
86.0755.83747600
Zygology Ltd
Oxford UK
112
2026-05-07
sales@zygology.com
+44 (0)1844 266020
HTF Inc
Frederick MD USA
68
2026-06-01
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
53
2026-06-05
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
43
2026-06-02
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
42
2026-06-02
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2026-06-05
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
20
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
CASH COMPONENTES
Sao Paulo SP Brasil
18
2026-05-21
info@cash.com.br
55.11.3974.8312
TCH Sales Incorporated
Toronto ON Canada
15
2026-06-03
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
10
2026-06-04
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-06-04
Sales@ecph.com
1.800.442.3274
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
10
2026-05-26
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
2
2026-05-20
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
1
2026-06-01
mw@mwfasteners.com
1.514.955.7781