The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
96-140
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Thread or Hole Type
M4 X 0.7
Mounting Style
Concealed Mount
Hinge Style
In-line Knuckle Style
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
763
2024-11-11
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
320
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
288
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Allegis Corporation
Minneapolis MN USA / ON CANADA
100
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
100
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
100
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
55
2024-11-12
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
26
2024-10-21
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
All-West Components & Fasteners
AUBURN WA USA
7
2024-11-08
southco@all-west.com
1.206.762.1875
DB Roberts Co.
Wilmington MA USA
7
2024-11-11
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
7
2024-11-07
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
5
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
1
2024-11-06
info@marek.eu
+420 541 420 811