The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-10-572
Lift-Off Hinge Front Mount, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Thread or Hole Type
No. 10 or M5
Mounting Style
Front Mount
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2421
2026-11-10
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1083
2026-11-10
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
1076
2026-11-05
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
204
2026-11-02
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
91
2026-11-10
info@hardwarespecialty.com
1.508.481.8622
Allegis Corporation
Minneapolis MN USA / ON CANADA
90
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
M.W. Fasteners
Montreal QC Canada
78
2026-11-02
mw@mwfasteners.com
1.514.955.7781
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
73
2026-11-06
sales@rhf.co.uk
+44 (0) 1614296066
CASH COMPONENTES
Sao Paulo SP Brasil
69
2026-10-26
info@cash.com.br
55.11.3974.8312
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
47
2026-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
33
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Clancey Company
Overland Park KS USA
28
2026-11-10
info@clancey.com
1.800.747.7405
Handy FIX
Warsaw Poland
24
2026-10-14
info@handy-fix.com.pl
0048221277890
Austin Hardware & Supply, Inc
Lee's Summit MO USA
8
2026-11-10
sales@austinhardware.com
1-800-821-3520
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2026-11-10
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-10-27
sales@steeves.ca
204.474.1239