The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-10-420-11
Lift-Off Hinge Offset Knuckle Style, Concealed Mount, Glass Filled Nylon, Black
Specifications
Material
Glass Filled Nylon
Color/Appearance
Black
Thread or Hole Type
1/4-20
Mounting Style
Concealed Mount
Series
400 Series
Hinge Style
Offset Knuckle Style
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Monroe Above Board Electronics
Garland TX USA
965
2026-05-08
abesales@askmonroe.com
1.800.453.1692
Allegis Corporation
Minneapolis MN USA / ON CANADA
740
2026-06-05
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
696
2026-06-05
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
482
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
Clancey Company
Overland Park KS USA
473
2026-06-04
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
333
2026-06-05
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
228
2026-06-05
sales@dbroberts.com
1.800.773.5388
Parsons Aerocessories Limited
Stoney Creek ON CANADA
101
2026-05-29
sales@parsonsaero.com
1.905.664.6203
HTF Inc
Frederick MD USA
91
2026-06-01
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2026-06-05
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
40
2026-06-02
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB CANADA
33
2026-05-29
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
18
2026-05-09
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2026-06-02
info@global-dtech.com
+34 91 661 20 79
Nappco Fastener Company
San Antonio, TX USA
4
2026-06-04
southcos@nappco.com
1.800.580.2521