The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
93-314
Push-to-Close Latch, Push Button, No Restriction, Pull tab perpendicular to latching pawl, Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Access Restriction
Auto Relock
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
10.30
Grip - Minimum (mm)
22.30
Grip - Maximum (mm)
23.10
Style
Pull tab perpendicular to latching pawl
Class
93 - Keylocking Flush/Knob Latches
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1392
2026-10-12
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1316
2026-10-13
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
630
2026-10-12
sales@aerospacesw.com
623.582.2779
AIS INDUSTRIAL COMPONENTS
HK
179
2026-10-10
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
123
2026-10-12
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
97
2026-09-22
info@zinorm.de
+49 (0) 4102 677 12 0
Allegis Corporation
Minneapolis MN USA / ON CANADA
82
2026-09-30
salesmidwest@allegiscorp.com
1-866-378-7550
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2026-10-12
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
40
2026-10-13
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
40
2026-10-12
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
33
2026-10-07
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
17
2026-10-02
sales@zygology.com
+44 (0)1844 266020
Parsons Aerocessories Limited
Stoney Creek ON CANADA
10
2026-09-30
sales@parsonsaero.com
1.905.664.6203
Sky Top (Guangzhou) 中天龙
Guangzhou China
5
2026-10-09
guangzhou@skytop.com.cn
86-20-38324731
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-09-28
sales@steeves.ca
204.474.1239