The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
93-304
Push-to-Close Latch, Push Button, No Restriction, Pull Tab In Line With Latching Pawl, Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Access Restriction
Auto Relock
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
10.30
Grip - Minimum (mm)
22.30
Grip - Maximum (mm)
23.10
Style
Pull Tab In Line With Latching Pawl
Class
93 - Keylocking Flush/Knob Latches
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2137
2026-11-06
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
1509
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
DB Roberts Co.
Wilmington MA USA
974
2026-11-07
sales@dbroberts.com
1.800.773.5388
CASH COMPONENTES
Sao Paulo SP Brasil
124
2026-10-26
info@cash.com.br
55.11.3974.8312
Ocean Accessories
Guildford CT USA
95
2026-10-27
orders@oceanmark.com
1.203.453.3090
IntechBJ Engineering Co., Ltd
Beijing
85
2026-11-03
info@intechbj.com
86-010-83833828
Hardware Specialty Co
Marlboro MA USA
58
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
Parsons Aerocessories Limited
Stoney Creek ON CANADA
42
2026-10-30
sales@parsonsaero.com
1.905.664.6203
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
25
2026-11-06
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
7
2026-10-14
info@handy-fix.com.pl
0048221277890
Appian Fasteners
Belfast Northern Ireland UK
5
2026-11-05
sales@appianfasteners.com
+44 (0) 2890 301 979
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2026-11-06
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-11-03
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-10-27
sales@steeves.ca
204.474.1239