The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
93-10-201-10
Push-to-Close Latch, Key Locking, Zinc Alloy, Chrome Plated, Polished
Specifications
Color/Appearance
Bright
Access Restriction
Auto Relock
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
9.50
Grip - Minimum (mm)
19.80
Grip - Maximum (mm)
20.60
Lock Core Finish
Bright
Profile
Low Profile
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
93 - Keylocking Flush/Knob Latches
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
171
2026-11-07
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
143
2026-11-06
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
81
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
32
2026-11-06
sales@rhf.co.uk
+44 (0) 1614296066
Steeves Agencies Inc
Winnipeg MB CANADA
10
2026-10-27
sales@steeves.ca
204.474.1239
Sky Top (Guangzhou) 中天龙
Guangzhou China
10
2026-10-09
guangzhou@skytop.com.cn
86-20-38324731
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2026-10-28
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
5
2026-10-14
info@handy-fix.com.pl
0048221277890
Praestmark A/S
Vedbaek / Denmark
3
2026-10-16
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2026-10-22
info@global-dtech.com
+34 91 661 20 79