92-11-132
Cam Latch T-Handle, Turn Clockwise to Latch / Lock, Long Cam, Zinc Alloy, Chrome Plated, Polished
Finish | Chrome Plated |
---|---|
Pawl Style | Long |
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 16.00 |
Grip - Maximum (mm) | 44.50 |
Operation | Turn Clockwise to Latch / Lock |
Handle Style | T-Handle |
Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5 |
Class | 92 - T & L-Handle Style Cam Latches |
The high-end designs of these contoured handles combine both aesthetics and ergonomics in one, and provide an ample handhold for easy actuation. A quick quarter-turn action is all it takes to engage or disengage cam from the frame. Extended shaft lengths permit more than 1" of grip adjustment per specific latch model.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review