The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
92-11-131
Cam Latch T-Handle, Turn Clockwise to Latch / Lock, Short Cam, Zinc Alloy, Chrome Plated, Polished
Specifications
Finish
Chrome Plated
Pawl Style
Short
Access Restriction
No Restriction
Sealed
No
Grip - Minimum (mm)
16.00
Grip - Maximum (mm)
44.50
Operation
Turn Clockwise to Latch / Lock
Actuator Type
Cylinder Lock
Handle Style
T-Handle
Compliance Specification
UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Latching Points
Single or Three - Point
Class
92 - T & L-Handle Style Cam Latches
The high-end designs of these contoured handles combine both aesthetics and ergonomics in one, and provide an ample handhold for easy actuation. A quick quarter-turn action is all it takes to engage or disengage cam from the frame. Extended shaft lengths permit more than 1" of grip adjustment per specific latch model.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
50
2026-02-19
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
40
2026-02-17
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2026-02-23
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
14
2026-02-24
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
12
2026-02-16
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
9
2026-02-20
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
7
2026-02-20
salesmidwest@allegiscorp.com
1-866-378-7550