The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Under-center Draw Latch Medium Size, Stainless Steel, Natural
91-600-52
Under-center Draw Latch Medium Size, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
353
2024-09-16
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
270
2024-09-16
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
167
2024-09-16
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
94
2024-09-16
sales@htfinc.com
1.800.466.1940
All-West Components & Fasteners
AUBURN WA USA
85
2024-09-16
southco@all-west.com
1.206.762.1875
Hardware Specialty Co
Marlboro MA USA
66
2024-09-16
info@hardwarespecialty.com
1.508.481.8622
Nappco Fastener Company
Houston, TX USA
49
2024-09-03
southcoh@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
30
2024-09-03
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2024-09-16
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
9
2024-09-03
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2024-09-16
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
8
2024-09-12
sales@deanlewisassociates.com
510-785-9650
Steeves Agencies Inc
Winnipeg MB Canada
7
2024-09-03
info@steeves.ca
1.204.474.1239
Austin Hardware & Supply, Inc.
Kansas City MO USA
5
2024-09-16
sales@austinhardware.com
800-821-3520
Shanghai Actech International Co Ltd
Shanghai CHINA
2
2024-08-27
sales@shactech.com
86-21-61099378