The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Under-center Draw Latch Medium Size, Steel, Zinc Plate, Bright chromate
91-600-07
Under-center Draw Latch Medium Size, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
579
2024-10-14
info@hardwarespecialty.com
1.508.481.8622
Astra Industrial Innovations
Johannesburg Gauteng South Africa
101
2024-10-17
sales@astraindustrial.co.za
0027.11.918.6696
Clancey Company
Overland Park KS USA
100
2024-10-17
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
64
2024-10-17
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
46
2024-10-17
info@zinorm.de
+49 (0) 4102 677 12 0
All-West Components & Fasteners
AUBURN WA USA
18
2024-10-11
southco@all-west.com
1.206.762.1875
Praestmark A/S
Vedbaek / Denmark
9
2024-09-26
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Dean Lewis Associates
Hayward CA
3
2024-10-16
sales@deanlewisassociates.com
510-785-9650
TCH Sales Incorporated
Toronto ON Canada
1
2024-10-17
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
1
2024-09-20
sales@htfinc.com
1.800.466.1940