The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Under-center Draw Latch Medium Size, Stainless Steel, Natural
91-562-52
Under-center Draw Latch Medium Size, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
Secondary Catch
Mounting Style
Exposed Mount
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1242
2024-04-29
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
644
2024-04-29
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
552
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
Allegis Corporation
Minneapolis MN USA / ON CANADA
343
2024-04-26
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
258
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
100
2024-04-25
info@clancey.com
1.800.747.7405
HI-TECH FASTENERS
FREDERICK MD USA
92
2024-04-29
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
50
2024-04-15
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
17
2024-04-29
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
12
2024-04-16
sales@deanlewisassociates.com
510-785-9650
Marek Industrial, a.s.
Brno CZ
7
2024-04-05
info@marek.eu
+420 541 420 811
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
3
2024-04-29
info@biotek.hu
+36-1-434-29-00
Intech Holdings Limited
Beijing
1
2024-04-22
info@intechbj.com
86-010-83833828