The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
91-552-07
Under-center Draw Latch Medium Size, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Exposed Mount
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
388
2026-03-27
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
371
2026-03-27
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
181
2026-03-25
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
162
2026-03-26
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
77
2026-03-25
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
70
2026-03-05
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
69
2026-03-12
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2026-03-27
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
10
2026-03-28
info@tchweb.com
1.416.299.0089
Monroe Above Board Electronics
San Jose CA USA
6
2026-03-09
abesales@askmonroe.com
1.800.453.1692