The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
91-532-07
Under-center Draw Latch Medium Size, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Pad Lockable
Mounting Style
Concealed Mount
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
500
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
Parsons Aerocessories Limited
Stoney Creek ON CANADA
203
2026-10-30
sales@parsonsaero.com
1.905.664.6203
M.W. Fasteners
Montreal QC Canada
112
2026-11-02
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
100
2026-11-16
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
75
2026-11-12
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
35
2026-10-20
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
22
2026-10-27
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
8
2026-11-16
info@tchweb.com
1.416.299.0089