The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Large Size, Stainless Steel Passivated
85-47-101-20
DZUS® Lion Quarter-Turn Receptacle, Large Size, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Installation
Clip-on
Receptacle Style
Clip-on
Size Series
Large Size 85
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
4387
2024-11-13
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
744
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
552
2024-11-11
sales@zygology.com
+44 (0)1844 266020
DB Roberts Co.
Wilmington MA USA
454
2024-11-11
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
412
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Austin Hardware & Supply, Inc.
Kansas City MO USA
364
2024-11-11
sales@austinhardware.com
800-821-3520
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
324
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
312
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Clancey Company
Overland Park KS USA
100
2024-11-12
info@clancey.com
1.800.747.7405
Steeves Agencies Inc
Winnipeg MB Canada
73
2024-10-30
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
17
2024-11-06
info@marek.eu
+420 541 420 811
TCH Sales Incorporated
Toronto ON Canada
10
2024-11-11
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-11-11
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
Houston, TX USA
3
2024-11-01
southcoh@nappco.com
1.800.580.2521
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
1
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637