The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-47-101-15
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Color/Appearance
Silver
Installation
Clip-on
Receptacle Style
Clip-on
Size Series
Large Size 85
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
12794
2026-11-21
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
6806
2026-11-20
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
6531
2026-11-18
salesmidwest@allegiscorp.com
1-866-378-7550
Clancey Company
Overland Park KS USA
4944
2026-11-12
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
3376
2026-11-22
info@tchweb.com
1.416.299.0089
Hardware Specialty Co
Marlboro MA USA
570
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
545
2026-11-05
czxia@hkais.com
86.0755.83747600
M.W. Fasteners
Montreal QC Canada
298
2026-11-02
mw@mwfasteners.com
1.514.955.7781
Parsons Aerocessories Limited
Stoney Creek ON CANADA
269
2026-10-30
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
154
2026-11-20
info@zinorm.de
+49 (0) 4102 677 12 0
HTF Inc
Frederick MD USA
115
2026-11-02
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
100
2026-10-30
sales@appianfasteners.com
+44 (0) 2890 301 979
Steeves Agencies Inc
Winnipeg MB CANADA
84
2026-10-27
sales@steeves.ca
204.474.1239
Nappco Fastener Company
Houston, TX USA
69
2026-11-02
southcoh@nappco.com
1.800.580.2521
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
13
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-11-12
info@global-dtech.com
+34 91 661 20 79