The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-46-101-39
DZUS® Lion Quarter-Turn Accessory, Large Size, Plastic
Specifications
Material
Plastic
Color/Appearance
White
Size Series
Large Size 85
Accessory Type
Cup Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
9629
2026-09-03
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
9527
2026-08-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
7693
2026-09-04
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
3400
2026-08-27
sales@steeves.ca
204.474.1239
Zygology Ltd
Oxford UK
762
2026-08-25
sales@zygology.com
+44 (0)1844 266020
HTF Inc
Frederick MD USA
678
2026-08-31
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
331
2026-09-04
salesmidwest@allegiscorp.com
1-866-378-7550
Handy FIX
Warsaw Poland
300
2026-09-01
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
112
2026-09-04
Sales@ecph.com
1.800.442.3274
Chengdu Chilli
Chengdu, Sichuan Province, China
100
2026-08-11
info@chilli.com.cn
86.028.85144919
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
90
2026-09-02
info@zinorm.de
+49 (0) 4102 677 12 0
Clancey Company
Overland Park KS USA
90
2026-09-03
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
61
2026-09-01
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
56
2026-08-31
info@hardwarespecialty.com
1.508.481.8622
Parsons Aerocessories Limited
Stoney Creek ON CANADA
55
2026-08-31
sales@parsonsaero.com
1.905.664.6203
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
31
2026-09-04
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
9
2026-09-01
info@intechbj.com
86-010-83833828
TCH Sales Incorporated
Toronto ON Canada
8
2026-09-04
info@tchweb.com
1.416.299.0089
Nappco Fastener Company
Houston, TX USA
6
2026-09-01
southcoh@nappco.com
1.800.580.2521