The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-35-309-56
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Push-in
Receptacle Style
Snap-In
Size Series
Large Size 85
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
5602
2026-08-21
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
2025
2026-08-17
sales@aerospacesw.com
623.582.2779
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
960
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
HTF Inc
Frederick MD USA
405
2026-08-17
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
250
2026-08-18
info@clancey.com
1.800.747.7405
Nappco Fastener Company
Houston, TX USA
220
2026-08-02
southcoh@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
203
2026-08-17
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB CANADA
100
2026-07-24
sales@steeves.ca
204.474.1239
M.W. Fasteners
Montreal QC Canada
98
2026-08-03
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
56
2026-08-20
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
35
2026-08-18
abesales@askmonroe.com
1.800.453.1692
Handy FIX
Warsaw Poland
24
2026-08-07
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2026-08-21
info@zinorm.de
+49 (0) 4102 677 12 0
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2026-08-21
sales@astraindustrial.co.za
0027.11.918.6696