The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-35-295-20
DZUS® Lion Quarter-Turn Receptacle, Large Size, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Installation
Rivet / Screw
Receptacle Style
Rivet-on
Size Series
Large Size 85
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
9129
2026-04-09
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
4910
2026-04-08
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
1251
2026-04-06
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
886
2026-04-06
info@hardwarespecialty.com
1.508.481.8622
HTF Inc
Frederick MD USA
875
2026-04-07
sales@htfinc.com
1.800.466.1940
TCH Sales Incorporated
Toronto ON Canada
256
2026-04-08
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
242
2026-03-23
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
153
2026-04-10
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
49
2026-03-16
info@handy-fix.com.pl
0048221277890
M.W. Fasteners
Montreal QC Canada
31
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
30
2026-03-31
info@marek.eu
+420 541 420 811
Appian Fasteners
Belfast Northern Ireland UK
20
2026-04-09
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
10
2026-04-08
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
Houston, TX USA
2
2026-04-02
southcoh@nappco.com
1.800.580.2521