The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Retainer, Large Size, Plastic Natural
85-34-301-12
DZUS® Lion Quarter-Turn Retainer, Large Size, Plastic Natural
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
Black
Size Series
Large Size 85
Type
Retainer
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
11150
2025-12-22
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
3166
2025-12-23
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
400
2025-12-22
sales@aerospacesw.com
623.582.2779
HTF Inc
Frederick MD USA
364
2025-12-11
sales@htfinc.com
1.800.466.1940
AIS INDUSTRIAL COMPONENTS
HK
286
2025-12-04
czxia@hkais.com
86.0755.83747600
M.W. Fasteners
Montreal QC Canada
174
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Allegis Corporation
Minneapolis MN USA / ON CANADA
156
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Praestmark A/S
Vedbaek / Denmark
120
2025-12-02
Sales@praestmark.dk
0045 38884400
Hardware Specialty Co
Marlboro MA USA
62
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
50
2025-12-24
info@zinorm.de
+49 (0) 4102 677 12 0
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
28
2025-12-24
INFO@EVAN.COM.CN
86-21-68221637
Parsons Aerocessories Limited
Stoney Creek ON CANADA
22
2025-12-23
sales@parsonsaero.com
1.905.664.6203
Appian Fasteners
Belfast Northern Ireland UK
20
2025-12-22
sales@appianfasteners.com
+44 (0) 2890 301 979
Nappco Fastener Company
San Antonio, TX USA
6
2025-12-02
southcos@nappco.com
1.800.580.2521
Marek Industrial, a.s.
Brno CZ
4
2025-12-02
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2025-12-05
info@chilli.com.cn
86.028.85144919