The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
85-11-280-16
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
13.70
Length
13.70
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
425
2026-01-27
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
167
2026-02-02
mw@mwfasteners.com
1.514.955.7781
Marek Industrial, a.s.
Brno CZ
150
2026-02-03
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
80
2026-02-03
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
50
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB CANADA
50
2026-01-27
sales@steeves.ca
204.474.1239
Zygology Ltd
Oxford UK
14
2026-01-19
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
9
2026-02-03
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2026-02-02
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
2
2026-01-23
sales@deanlewisassociates.com
510-785-9650