The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Accessory, Medium Size, Plastic Natural
82-46-101-39
DZUS® Lion Quarter-Turn Accessory, Medium Size, Plastic Natural
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
White
Size Series
Medium Size 82
Accessory Type
Cup Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
26828
2025-11-07
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
4564
2025-12-05
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
4080
2025-12-02
info@marek.eu
+420 541 420 811
AIS INDUSTRIAL COMPONENTS
HK
1915
2025-12-04
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
1096
2025-11-20
sales@htfinc.com
1.800.466.1940
Assembly Fasteners Inc.
Apopka FL USA
796
2025-11-07
sales@tropicfast.com
1-800-488-4777
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
590
2025-12-04
Sales@ecph.com
1.800.442.3274
Appian Fasteners
Belfast Northern Ireland UK
550
2025-12-04
sales@appianfasteners.com
+44 (0) 2890 301 979
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
383
2025-12-01
sales@aerospacesw.com
623.582.2779
Chengdu Chilli
Chengdu, Sichuan Province, China
359
2025-12-05
info@chilli.com.cn
86.028.85144919
Steeves Agencies Inc
Winnipeg MB CANADA
89
2025-11-13
info@steeves.ca
1.204.474.1239
Handy FIX
Warsaw Poland
52
2025-11-18
info@handy-fix.com.pl
0048221277890
Nappco Fastener Company
Houston, TX USA
50
2025-12-02
southcoh@nappco.com
1.800.580.2521
Dean Lewis Associates
Hayward CA
28
2025-12-04
sales@deanlewisassociates.com
510-785-9650
Parsons Aerocessories Limited
Stoney Creek ON CANADA
20
2025-11-27
sales@parsonsaero.com
1.905.664.6203
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
7
2025-11-17
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0