The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-45-101-15
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Steel Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Color/Appearance
Silver
Installation
Rivet / Screw
Receptacle Style
Side-Mount
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
405
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
224
2026-04-15
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
188
2026-04-15
sales@dbroberts.com
1.800.773.5388
Nappco Fastener Company
Houston, TX USA
185
2026-04-02
southcoh@nappco.com
1.800.580.2521
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2026-04-14
Sales@ecph.com
1.800.442.3274
Clancey Company
Overland Park KS USA
8
2026-04-01
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
5
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Praestmark A/S
Vedbaek / Denmark
4
2026-03-16
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
2
2026-03-31
info@marek.eu
+420 541 420 811