The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-35-310-55
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Weld, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Ultrasonic
Receptacle Style
Ultrasonic
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1535
2026-09-16
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
717
2026-09-14
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
Garland TX USA
100
2026-08-18
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
80
2026-09-15
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
47
2026-09-11
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
33
2026-09-08
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
14
2026-09-15
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
7
2026-08-25
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
5
2026-09-03
czxia@hkais.com
86.0755.83747600
Praestmark A/S
Vedbaek / Denmark
3
2026-08-21
Sales@praestmark.dk
0045 38884400