The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-35-309-56
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Push-in, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Push-in
Receptacle Style
Snap-In
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
7542
2026-03-11
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
5935
2026-03-11
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
5297
2026-02-13
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
4654
2026-02-19
sales@zygology.com
+44 (0)1844 266020
Allegis Corporation
Minneapolis MN USA / ON CANADA
4177
2026-03-06
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
624
2026-03-09
info@hardwarespecialty.com
1.508.481.8622
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
531
2026-03-09
sales@aerospacesw.com
623.582.2779
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
493
2026-03-05
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
108
2026-02-27
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
96
2026-02-18
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB CANADA
52
2026-02-25
sales@steeves.ca
204.474.1239
M.W. Fasteners
Montreal QC Canada
23
2026-03-02
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
16
2026-02-13
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
8
2026-03-11
info@tchweb.com
1.416.299.0089
Astra Industrial Innovations
Johannesburg Gauteng South Africa
4
2026-03-10
sales@astraindustrial.co.za
0027.11.918.6696
Nappco Fastener Company
Houston, TX USA
1
2026-03-03
southcoh@nappco.com
1.800.580.2521