The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-35-308-55
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Press-in, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Press-in
Receptacle Style
Press-In
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
13958
2026-11-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
6558
2026-11-12
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
2861
2026-11-05
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co., Ltd
Beijing
1291
2026-11-03
info@intechbj.com
86-010-83833828
HTF Inc
Frederick MD USA
734
2026-11-02
sales@htfinc.com
1.800.466.1940
Allegis Corporation
Minneapolis MN USA / ON CANADA
589
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
Appian Fasteners
Belfast Northern Ireland UK
500
2026-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
500
2026-11-13
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
443
2026-10-27
sales@steeves.ca
204.474.1239
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
400
2026-11-09
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
373
2026-11-10
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc
Lee's Summit MO USA
291
2026-11-13
sales@austinhardware.com
1-800-821-3520
Shanghai Cico Industrial Co. Ltd
Shanghai China
180
2026-11-06
sales@sh-cico.com
86-021-54900086
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
100
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
Praestmark A/S
Vedbaek / Denmark
12
2026-10-16
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-11-12
info@global-dtech.com
+34 91 661 20 79