The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-35-302-15
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Rivet / Screw (thru hole), Steel Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Color/Appearance
Silver
Installation
Rivet / Screw
Receptacle Style
Rivet-on
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
12400
2026-10-21
sales@dbroberts.com
1.800.773.5388
Appian Fasteners
Belfast Northern Ireland UK
9516
2026-10-19
sales@appianfasteners.com
+44 (0) 2890 301 979
Sky Top (Guangzhou) 中天龙
Guangzhou China
6996
2026-10-09
guangzhou@skytop.com.cn
86-20-38324731
Nappco Fastener Company
Houston, TX USA
5000
2026-10-01
southcoh@nappco.com
1.800.580.2521
HTF Inc
Frederick MD USA
2214
2026-10-12
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
2107
2026-10-02
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
1365
2026-10-21
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
746
2026-09-30
sales@parsonsaero.com
1.905.664.6203
TCH Sales Incorporated
Toronto ON Canada
657
2026-10-21
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
200
2026-10-15
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
196
2026-10-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
172
2026-10-20
info@zinorm.de
+49 (0) 4102 677 12 0
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2026-10-19
sales@aerospacesw.com
623.582.2779
Steeves Agencies Inc
Winnipeg MB CANADA
99
2026-09-28
sales@steeves.ca
204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
56
2026-10-10
czxia@hkais.com
86.0755.83747600
Praestmark A/S
Vedbaek / Denmark
29
2026-10-16
Sales@praestmark.dk
0045 38884400
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
15
2026-10-07
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
5
2026-10-14
info@handy-fix.com.pl
0048221277890
IntechBJ Engineering Co., Ltd
Beijing
2
2026-10-08
info@intechbj.com
86-010-83833828