The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Rivet / Screw (thru hole), Stainless Steel Passivated
82-35-295-20
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Rivet / Screw (thru hole), Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Installation
Rivet / Screw
Receptacle Style
Rivet-on
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
8090
2024-11-18
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
6694
2024-11-20
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
3090
2024-11-18
sales@htfinc.com
1.800.466.1940
Dean Lewis Associates
Hayward CA
2851
2024-11-20
sales@deanlewisassociates.com
510-785-9650
TCH Sales Incorporated
Toronto ON Canada
1209
2024-11-18
info@tchweb.com
1.416.299.0089
Aero Materiel AB
Jonkoping, Sweden
691
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
638
2024-11-11
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
597
2024-11-18
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
Garland TX USA
582
2024-11-18
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
562
2024-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
412
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Appian Fasteners
Belfast Northern Ireland UK
260
2024-11-21
sales@appianfasteners.com
+44 (0) 2890 301 979
Clancey Company
Overland Park KS USA
100
2024-11-20
info@clancey.com
1.800.747.7405
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
76
2024-11-18
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
14
2024-11-06
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB Canada
11
2024-10-30
info@steeves.ca
1.204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
7
2024-11-21
sales@astraindustrial.co.za
0027.11.918.6696
Assembly Fasteners Inc.
Apopka FL USA
2
2024-11-18
sales@tropicfast.com
1-800-488-4777