The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Rivet / Screw (thru hole), Steel Zinc Immersion Coating
82-35-295-15
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Rivet / Screw (thru hole), Steel Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Color/Appearance
Bright
Installation
Rivet / Screw
Receptacle Style
Rivet-on
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
2890
2024-11-11
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
501
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
462
2024-11-13
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
261
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Praestmark A/S
Vedbaek / Denmark
247
2024-10-25
Sales@praestmark.dk
0045 38884400
Clancey Company
Overland Park KS USA
246
2024-11-12
info@clancey.com
1.800.747.7405
Monroe Above Board Electronics
Garland TX USA
87
2024-11-07
abesales@askmonroe.com
1.800.453.1692
Nappco Fastener Company
Houston, TX USA
73
2024-11-01
southcoh@nappco.com
1.800.580.2521
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
67
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
39
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Assembly Fasteners Inc.
Apopka FL USA
25
2024-11-11
sales@tropicfast.com
1-800-488-4777
TCH Sales Incorporated
Toronto ON Canada
3
2024-11-11
info@tchweb.com
1.416.299.0089