The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
82-19-200-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Phillips Recess
Size Series
Medium Size 82
Stud Length (L)
8.80
Length
8.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
612
2026-02-03
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
521
2026-02-03
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
500
2026-02-03
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
117
2026-02-02
mw@mwfasteners.com
1.514.955.7781
Handy FIX
Warsaw Poland
59
2026-01-08
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
55
2026-01-05
czxia@hkais.com
86.0755.83747600
HTF Inc
Frederick MD USA
44
2026-01-27
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
23
2026-02-03
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
22
2026-02-02
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
10
2026-02-02
info@hardwarespecialty.com
1.508.481.8622