The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
82-19-180-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Phillips Recess
Size Series
Medium Size 82
Stud Length (L)
8.30
Length
8.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
503
2025-12-27
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
442
2025-12-22
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
156
2025-12-02
info@marek.eu
+420 541 420 811
Chengdu Chilli
Chengdu, Sichuan Province, China
150
2025-12-05
info@chilli.com.cn
86.028.85144919
Hardware Specialty Co
Marlboro MA USA
84
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
13
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Shanghai Actech International Co Ltd
Shanghai CHINA
3
2025-12-26
sales@shactech.com
86-21-61099378