The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Bail Handle, Steel Zinc Plate, Bright chromate
82-15-300-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Bail Handle, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Bail Handle RA
Size Series
Medium Size 82
Stud Length (L)
11.30
Length
11.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1037
2024-04-16
info@global-dtech.com
+34 91 661 20 79
HI-TECH FASTENERS
FREDERICK MD USA
770
2024-04-25
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
691
2024-04-25
sales@dbroberts.com
1.800.773.5388
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2024-04-22
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
71
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
70
2024-04-25
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
50
2024-04-25
info@biscoind.com
1.800.323.1232
Dean Lewis Associates
Hayward CA
14
2024-04-16
sales@deanlewisassociates.com
510-785-9650
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
7
2024-04-22
info@biotek.hu
+36-1-434-29-00
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
3
2024-04-28
INFO@EVAN.COM.CN
86-21-68221637