The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
82-12-300-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Medium Size 82
Stud Length (L)
11.30
Length
11.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
815
2024-05-03
sales@dbroberts.com
1.800.773.5388
Assembly Fasteners Inc.
Apopka FL USA
326
2024-05-03
sales@tropicfast.com
1-800-488-4777
Hardware Specialty Co
Marlboro MA USA
127
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Nappco Fastener Company
Houston, TX USA
100
2024-05-01
southcoh@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
99
2024-05-03
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
70
2024-05-03
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
52
2024-05-03
info@zinorm.de
+49 (0) 4102 677 12 0
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
49
2024-04-29
info@biotek.hu
+36-1-434-29-00
Monroe Above Board Electronics
Garland TX USA
31
2024-04-26
abesales@askmonroe.com
1.800.453.1692
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
20
2024-04-29
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
7
2024-04-30
info@marek.eu
+420 541 420 811