The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
82-12-240-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Medium Size 82
Stud Length (L)
9.80
Length
9.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1000
2024-10-03
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
90
2024-10-02
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
80
2024-10-01
mw@mwfasteners.com
1.514.955.7781
Assembly Fasteners Inc.
Apopka FL USA
32
2024-10-03
sales@tropicfast.com
1-800-488-4777
Handy FIX
Warsaw Poland
20
2024-09-10
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
16
2024-09-10
sales@rhf.co.uk
+44 (0) 1614296066
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
10
2024-09-25
INFO@EVAN.COM.CN
86-21-68221637
Hardware Specialty Co
Marlboro MA USA
9
2024-09-30
info@hardwarespecialty.com
1.508.481.8622
Nappco Fastener Company
Houston, TX USA
1
2024-10-01
southcoh@nappco.com
1.800.580.2521