The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
82-12-200-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Medium Size 82
Stud Length (L)
8.80
Length
8.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
3568
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
255
2024-04-01
mw@mwfasteners.com
1.514.955.7781
HI-TECH FASTENERS
FREDERICK MD USA
234
2024-04-25
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
96
2024-04-25
sales@dbroberts.com
1.800.773.5388
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
86
2024-04-22
info@biotek.hu
+36-1-434-29-00
Bisco Industries
Glendale Heights IL USA
54
2024-04-08
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
48
2024-04-05
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
20
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Assembly Fasteners Inc.
Apopka FL USA
18
2024-04-25
sales@tropicfast.com
1-800-488-4777
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2
2024-04-26
sales@parsonsaero.com
1.905.664.6203