The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
82-12-120-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Medium Size 82
Stud Length (L)
6.70
Length
6.70
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
368
2026-01-30
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
366
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
272
2026-01-26
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
222
2026-01-30
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Houston, TX USA
78
2026-01-03
southcoh@nappco.com
1.800.580.2521
Dean Lewis Associates
Hayward CA
77
2026-01-23
sales@deanlewisassociates.com
510-785-9650
TCH Sales Incorporated
Toronto ON Canada
50
2026-01-30
info@tchweb.com
1.416.299.0089
HTF Inc
Frederick MD USA
23
2026-01-27
sales@htfinc.com
1.800.466.1940
Praestmark A/S
Vedbaek / Denmark
10
2026-01-13
Sales@praestmark.dk
0045 38884400
Steeves Agencies Inc
Winnipeg MB CANADA
3
2026-01-27
sales@steeves.ca
204.474.1239
Marek Industrial, a.s.
Brno CZ
2
2026-01-19
info@marek.eu
+420 541 420 811