The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Stainless Steel Passivated
82-11-420-20
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
14.40
Length
14.40
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
260
2026-02-03
info@tchweb.com
1.416.299.0089
HTF Inc
Frederick MD USA
100
2026-01-27
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
90
2026-02-03
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
55
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Nappco Fastener Company
Houston, TX USA
5
2026-02-02
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-02-03
info@zinorm.de
+49 (0) 4102 677 12 0