The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Stainless Steel Passivated
82-11-360-20
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
12.80
Length
12.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Parsons Aerocessories Limited
Stoney Creek ON CANADA
300
2026-01-27
sales@parsonsaero.com
1.905.664.6203
Bisco Industries
Glendale Heights IL USA
239
2026-02-03
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
66
2026-02-03
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
54
2026-01-23
sales@deanlewisassociates.com
510-785-9650
Zygology Ltd
Oxford UK
50
2026-01-19
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-02-02
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
28
2026-01-27
sales@steeves.ca
204.474.1239