The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
82-11-360-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
12.80
Length
12.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
532
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Zygology Ltd
Oxford UK
400
2026-01-19
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
300
2026-01-31
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
101
2026-01-13
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
100
2026-01-27
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
80
2026-01-05
mw@mwfasteners.com
1.514.955.7781
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
79
2026-01-30
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
48
2026-01-27
sales@steeves.ca
204.474.1239
Nappco Fastener Company
Houston, TX USA
29
2026-01-03
southcoh@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
16
2026-01-30
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2026-01-30
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
5
2026-01-23
sales@deanlewisassociates.com
510-785-9650
DB Roberts Co.
Wilmington MA USA
5
2026-01-31
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
1
2026-01-26
info@hardwarespecialty.com
1.508.481.8622