The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Stainless Steel Passivated
82-11-340-20
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
12.30
Length
12.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
707
2024-07-26
southco@all-west.com
1.206.762.1875
Bisco Industries
Glendale Heights IL USA
99
2024-07-25
info@biscoind.com
1.800.323.1232
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
96
2024-07-15
sales@aerospacesw.com
623.582.2779
Dean Lewis Associates
Hayward CA
65
2024-07-25
sales@deanlewisassociates.com
510-785-9650
Praestmark A/S
Vedbaek / Denmark
43
2024-07-26
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2024-07-22
info@zinorm.de
+49 (0) 4102 677 12 0