The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
82-11-340-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
12.30
Length
12.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Parsons Aerocessories Limited
Stoney Creek ON CANADA
475
2026-01-27
sales@parsonsaero.com
1.905.664.6203
HTF Inc
Frederick MD USA
374
2026-01-27
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
153
2026-01-27
sales@steeves.ca
204.474.1239
DB Roberts Co.
Wilmington MA USA
99
2026-02-03
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
43
2026-02-02
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
32
2026-02-03
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Houston, TX USA
20
2026-02-02
southcoh@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
16
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2026-02-03
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-02-02
Sales@ecph.com
1.800.442.3274
Praestmark A/S
Vedbaek / Denmark
2
2026-01-13
Sales@praestmark.dk
0045 38884400
Zygology Ltd
Oxford UK
2
2026-01-19
sales@zygology.com
+44 (0)1844 266020