The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-11-320-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
11.80
Length
11.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
900
2026-03-12
sales@htfinc.com
1.800.466.1940
Handy FIX
Warsaw Poland
440
2026-03-16
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB CANADA
397
2026-03-25
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
29
2026-03-30
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
24
2026-03-23
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
17
2026-03-28
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
12
2026-03-30
info@biscoind.com
1.800.323.1232
M.W. Fasteners
Montreal QC Canada
9
2026-04-01
mw@mwfasteners.com
1.514.955.7781