The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Stainless Steel Passivated
82-11-300-20
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
11.30
Length
11.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
5000
2024-07-22
sales@dbroberts.com
1.800.773.5388
Monroe Above Board Electronics
San Jose CA USA
1000
2024-07-15
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
338
2024-07-22
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
100
2024-07-19
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
25
2024-07-22
info@hardwarespecialty.com
1.508.481.8622
Parsons Aerocessories Limited
Stoney Creek ON CANADA
20
2024-06-28
sales@parsonsaero.com
1.905.664.6203
Clancey Company
Overland Park KS USA
8
2024-07-25
info@clancey.com
1.800.747.7405