The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
82-11-300-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
11.30
Length
11.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
7170
2024-08-29
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
2683
2024-08-29
sales@dbroberts.com
1.800.773.5388
Assembly Fasteners Inc.
Apopka FL USA
798
2024-08-29
sales@tropicfast.com
1-800-488-4777
AIS INDUSTRIAL COMPONENTS
HK
648
2024-08-30
czxia@hkais.com
86.0755.83747600
Parsons Aerocessories Limited
Stoney Creek ON CANADA
294
2024-08-27
sales@parsonsaero.com
1.905.664.6203
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
75
2024-08-15
info@biotek.hu
+36-1-434-29-00
Marek Industrial, a.s.
Brno CZ
49
2024-08-05
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
48
2024-08-30
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
29
2024-08-29
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
28
2024-08-27
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
17
2024-08-26
info@hardwarespecialty.com
1.508.481.8622
Praestmark A/S
Vedbaek / Denmark
17
2024-08-26
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-08-29
info@zinorm.de
+49 (0) 4102 677 12 0