The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
82-11-260-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Medium Size 82
Stud Length (L)
10.30
Length
10.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
540
2024-11-08
southco@all-west.com
1.206.762.1875
M.W. Fasteners
Montreal QC Canada
356
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
236
2024-11-04
info@hardwarespecialty.com
1.508.481.8622
Assembly Fasteners Inc.
Apopka FL USA
108
2024-11-07
sales@tropicfast.com
1-800-488-4777
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
100
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
61
2024-11-07
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
33
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Praestmark A/S
Vedbaek / Denmark
13
2024-10-25
Sales@praestmark.dk
0045 38884400
Nappco Fastener Company
Houston, TX USA
12
2024-11-01
southcoh@nappco.com
1.800.580.2521
DB Roberts Co.
Wilmington MA USA
11
2024-11-07
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1
2024-11-08
info@biscoind.com
1.800.323.1232