The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
81-47-101-15
DZUS® Lion Quarter-Turn Receptacle, Small Size, Steel Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Color/Appearance
Silver
Installation
Clip-on
Receptacle Style
Clip-on
Size Series
Small Size 81
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
239
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
239
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
140
2026-03-25
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
88
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Praestmark A/S
Vedbaek / Denmark
62
2026-03-16
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
16
2026-03-23
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
10
2026-03-25
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
9
2026-03-12
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
6
2026-03-25
info@biscoind.com
1.800.323.1232