The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Accessory, Small Size, Plastic Natural
81-46-101-41
DZUS® Lion Quarter-Turn Accessory, Small Size, Plastic Natural
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
Black
Size Series
Small Size 81
Accessory Type
Cup Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
4524
2024-11-22
southco@all-west.com
1.206.762.1875
HI-TECH FASTENERS
FREDERICK MD USA
4221
2024-11-21
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
1715
2024-11-21
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1093
2024-11-22
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB Canada
1092
2024-10-30
info@steeves.ca
1.204.474.1239
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1012
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
900
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
613
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Parsons Aerocessories Limited
Stoney Creek ON CANADA
420
2024-10-28
sales@parsonsaero.com
1.905.664.6203
M.W. Fasteners
Montreal QC Canada
302
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
266
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
San Antonio, TX USA
110
2024-11-01
southcos@nappco.com
1.800.580.2521
Monroe Above Board Electronics
Garland TX USA
100
2024-11-18
abesales@askmonroe.com
1.800.453.1692
Marek Industrial, a.s.
Brno CZ
69
2024-11-06
info@marek.eu
+420 541 420 811