The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
81-41-102-24
DZUS® Lion Quarter-Turn Accessory, Small Size, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Size Series
Small Size 81
Accessory Type
Spring
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
11571
2026-08-03
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
1869
2026-08-06
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
1019
2026-07-24
sales@steeves.ca
204.474.1239
DB Roberts Co.
Wilmington MA USA
923
2026-08-06
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
770
2026-08-06
info@tchweb.com
1.416.299.0089
Chengdu Chilli
Chengdu, Sichuan Province, China
700
2026-07-14
info@chilli.com.cn
86.028.85144919
Zygology Ltd
Oxford UK
572
2026-07-09
sales@zygology.com
+44 (0)1844 266020
AIS INDUSTRIAL COMPONENTS
HK
414
2026-08-06
czxia@hkais.com
86.0755.83747600
Parsons Aerocessories Limited
Stoney Creek ON CANADA
400
2026-07-31
sales@parsonsaero.com
1.905.664.6203
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
255
2026-08-05
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
247
2026-08-05
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
170
2026-08-03
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
22
2026-08-03
info@hardwarespecialty.com
1.508.481.8622
Nappco Fastener Company
San Antonio, TX USA
12
2026-08-02
southcos@nappco.com
1.800.580.2521
IntechBJ Engineering Co., Ltd
Beijing
1
2026-08-03
info@intechbj.com
86-010-83833828