The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
81-35-310-55
DZUS® Lion Quarter-Turn Receptacle, Small Size, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Ultrasonic
Receptacle Style
Ultrasonic
Size Series
Small Size 81
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
4644
2026-08-03
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
3855
2026-08-06
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
102
2026-07-09
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
31
2026-07-29
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
16
2026-08-05
info@global-dtech.com
+34 91 661 20 79
IntechBJ Engineering Co., Ltd
Beijing
10
2026-08-03
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2026-07-08
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
1
2026-08-03
mw@mwfasteners.com
1.514.955.7781