The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Retainer, Small Size, Plastic
81-32-301-12
DZUS® Lion Quarter-Turn Retainer, Small Size, Plastic
Specifications
Material
Plastic
Color/Appearance
Black
Size Series
Small Size 81
Type
Retainer
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
13766
2024-08-13
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
6052
2024-08-13
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
5993
2024-08-12
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
5273
2024-07-19
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
3260
2024-08-13
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
1000
2024-08-09
southco@all-west.com
1.206.762.1875
Clancey Company
Overland Park KS USA
702
2024-08-13
info@clancey.com
1.800.747.7405
AIS INDUSTRIAL COMPONENTS
HK
570
2024-08-06
czxia@hkais.com
86.0755.83747600
Praestmark A/S
Vedbaek / Denmark
510
2024-07-26
Sales@praestmark.dk
0045 38884400
TCH Sales Incorporated
Toronto ON Canada
490
2024-08-13
info@tchweb.com
1.416.299.0089
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
343
2024-08-13
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
262
2024-08-01
mw@mwfasteners.com
1.514.955.7781
Monroe Above Board Electronics
Garland TX USA
255
2024-07-15
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
200
2024-08-13
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
San Antonio, TX USA
120
2024-08-02
southcos@nappco.com
1.800.580.2521
Parsons Aerocessories Limited
Stoney Creek ON CANADA
17
2024-07-30
sales@parsonsaero.com
1.905.664.6203
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
8
2024-08-08
info@biotek.hu
+36-1-434-29-00